Properties
Version | Crimping machine, 0.5mm², 6mm² |
Order No. | 2634310000 |
Type | POWERCRIMPER 6.0 |
GTIN (EAN) | 4050118660906 |
Qty. | 1 items |
Depth | 405 mm |
Depth (inches) | 15.945 inch |
Height | 240 mm |
Height (inches) | 9.449 inch |
Width | 165 mm |
Width (inches) | 6.496 inch |
Net weight | 15,848 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d2df479e-2b79-4e98-adc7-b03577df98ae |
Compressed-air connection | 5 - 5.5 bar |
Consumables |
With and without plastic collar
Twin wire-end ferrules |
Crimping length | 6 - 18 mm |
Crimping range | 0.5...6 mm² |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.5 mm² |
Drive | Electropneumatic |
Electrical connection | 100 - 240 V / 50/60 Hz / 16 VA |
Insertion length | 13 |
Note |
Twin wire-end ferrules in the cross-section range from 2 x 0.5 to 2 x 2.5 mm²
No need to change tools |
Pulse time | approx. 1 s |
Wire end ferrules cross-section, max. | 6 mm² |
Wire end ferrules cross-section, min. | 0.5 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_85819) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.1 | 17-31-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
Approvals |  |
ROHS | Conform |