Properties
Version | Automatic machines, Crimping machine |
Order No. | 3032890000 |
Type | POWERCRIMPER VARIO |
GTIN (EAN) | 4099986985391 |
Qty. | 1 items |
Depth | 300 mm |
Depth (inches) | 11.811 inch |
Height | 220 mm |
Height (inches) | 8.661 inch |
Width | 190 mm |
Width (inches) | 7.48 inch |
Net weight | 9,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6a, 6b, 6c, 7cI |
REACH SVHC | Lead 7439-92-1 |
Consumables |
With and without plastic collar
loose cable lugs |
Crimping length | 12 mm |
Crimping range | 0.5 - 6.00 mm² |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.5 mm² |
Drive | electrical |
Electrical connection | 100-240 V / 50/60 Hz / 100 VA |
Insertion length | 38 mm |
Pulse time | approx. 1 s |
Wire end ferrules cross-section, max. | 6 mm² |
Wire end ferrules cross-section, min. | 0.5 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.1 | 17-31-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ROHS | Conform |
Accessories
ToolsCrimping tools... for wire end ferrulesAccessories / replacement parts
Automatic MachinesCrimping machinesAccessories / replacement parts
Spare parts
ToolsCrimping tools... for wire end ferrulesAccessories / replacement parts
Automatic MachinesCrimping machinesAccessories / replacement parts