Properties
Version | DC/DC converter |
Order No. | 2627660000 |
Type | PRO TOPDC 24V/48V 10A |
GTIN (EAN) | 4050118662306 |
Qty. | 1 items |
Depth | 125 mm |
Depth (inches) | 4.921 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 75 mm |
Width (inches) | 2.953 inch |
Net weight | 1,746 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity at operating temperature | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6d8cdf22-8230-4af8-86c8-3558c716666d |
Connection system | PUSH IN with actuator |
Current consumption in relation to the input voltage |
|
DC input voltage range | 14 V...31.2 V (linear Derating from 18 V...14 V, 60% rated load @ Uin 14 V) |
Input fuse (internal) | Yes |
Input voltage, max. | 31.2 V |
Input voltage, min. | 14 V |
Inrush current | max. 15 A |
Inrush Current Limitation | Yes |
Nominal power consumption | 527.5 VA |
Rated input voltage | 24 V DC |
Connection system | PUSH IN with actuator |
DCL - peak load reserve |
|
Mains failure bridge-over time |
|
Nominal output current for Unom | 10 A @ 60 °C |
Output power | 480 W |
Output voltage, max. | 56 V |
Output voltage, min. | 45 V |
Output voltage, note | adjustable with potentiometer or comunication module |
Parallel connection option | yes, max 10 |
Protection against inverse voltage | Yes |
Ramp-up time | ≤ 100 ms |
Rated output voltage | 48 V DC ± 1 % |
Adjacent | No |
Conformal coating | No |
Degree of efficiency | 91% |
Derating | > 60°C (2.5% / 1°C) |
Housing version | Metal, corrosion resistant |
MTBF |
|
Power loss, idling | 5 W |
Protection degree | IP20 |
Short-circuit protection | Yes |
Surge voltage category |
I
II III |
Interference immunity test acc. to |
EN 55032:2015
EN 55035:2017 EN 61000-4-6:2008 IEC 61000-4-8 EN 61000-6-1:2007 EN 61000-6-2:2005 EN 61000-6-3:2007/A1:2011 EN 61000-6-4:2007/A1:2011 IEC 61000-4-2 IEC 61000-4-3 DIN EN 61000-4-4 EN 61000-4-5:2005 |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 |
2.3 g (on DIN rail)
4 g (with direct mounting) |
Insulation voltage input / earth | 1.41 kV |
Insulation voltage output / earth | 0.7 kV |
Insulation voltage, input/output | 1.41 kV |
Protection class | III, with no ground connection, for SELV |
Surge voltage category |
I
II III |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Protection against dangerous shock currents | Acc. to VDE0106-101 |
Protective separation / protection against electrical shock | VDE0100-410 / acc. to DIN57100-410 |
Safety extra-low voltage |
SELV acc. to IEC 60950-1
PELV according to EN 60204-1 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-17 |
Conductor cross-section, AWG/kcmil , max. | 8 AWG |
Conductor cross-section, AWG/kcmil , min. | 20 AWG |
Conductor cross-section, flexible , min. | 0.2 mm² |
Conductor cross-section, rigid , max. | 10 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Connection system | PUSH IN with actuator |
Number of terminals | 2 for (+, -) |
Screwdriver blade | 0.6 x 3.5 |
Wire connection cross section, flexible (input), max. | 6 mm² |
Conductor cross-section, AWG/kcmil , max. | 8 AWG |
Conductor cross-section, AWG/kcmil , min. | 20 AWG |
Conductor cross-section, flexible , max. | 6 mm² |
Conductor cross-section, flexible , min. | 0.2 mm² |
Conductor cross-section, rigid , max. | 10 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Connection system | PUSH IN with actuator |
Number of terminals | 5 (+ + / - - -) |
Screwdriver blade | 0.6 x 3.5 |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.14 mm² |
Wire connection method | PUSH IN |
Wire cross-section, AWG/kcmil , max. | 16 |
Wire cross-section, AWG/kcmil , min. | 26 mm² |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.14 mm² |
Floating contact | Yes |
LED green/red |
Green: Operation (failure-free)
Flashing green: advance warning I>90% Green/red flashing: output switched off (switch-off mode) Flashing red: overload/error |
Status relay (max. load) | Output voltage OK (30 V DC / 1 A) |
Approval/Certificate/Document of Conformity |
[Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_305375)
[DNV Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305414) [RINA Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305415) [CSA 61010-1 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306167) [C1D2 Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_307384) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_188324) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188407) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2627660000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2627660000) |
User Documentation |
[IO-Link Register Description PROtop](https://mdcop.weidmueller.com/mediadelivery/asset/900_102811)
[Instruction Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_188321) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-90-02 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![CSA](/picture/CSA.gif) ![CSAEX](/picture/CSAEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![RINA](/picture/RINA.gif) |
ROHS | Conform |