Properties
Version | Tools, Accessories |
Order No. | 2888390000 |
Type | PUK HACKSAW |
GTIN (EAN) | 4064675875437 |
Qty. | 1 items |
Net weight | 169 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Hacksaw |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 21-10-06-02 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
Is accessory of
ToolsAssortmentTool caseFittedPRO CASE
ToolsAssortmentTool caseFittedTOP CASE
Individual part of
ToolsAssortmentTool caseFittedTOP CASE
ToolsAssortmentTool caseFittedPRO CASE