Properties
Version | Photovoltaics, Combiner Box, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C |
Order No. | 8000115469 |
Type | PVC DC 2I 1O 12MPP SPD1R WM4 11 |
GTIN (EAN) | 4099986879126 |
Qty. | 1 items |
Depth | 250 mm |
Depth (inches) | 9.842 inch |
Height | 467 mm |
Height (inches) | 18.386 inch |
Width | 600 mm |
Width (inches) | 23.622 inch |
Net weight | 16,434.599 g |
Ambient temperature | -25 °C...+50 °C |
Humidity | 5 - 90 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | bdab5698-6a20-4370-8e28-8810d882d01a |
Monitoring function | Non monitored |
Time interval | 5 years |
Current per Maximum Power Point, max. | 35 A |
Rated DC voltage | 1,100 V |
Rated short-term current resistance |
|
Connection type string | Plug WM4C |
Enclosure attachment | Via mounting foots |
Impact resistance | IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Protection class | II |
Type of mounting | Fixing lugs |
Installation location | Protected outdoor area (>1 km from sea) |
Protection degree | IP65 |
Amount of maximum power points (MPP) | 12 |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Neither fuse cartridge nor holder |
Fuses | No |
Max. number of DC inputs | per Maximum Power Point 2 inputs connected in parallel |
Number of conduit inlets | 24 |
Number of string inputs per MPP | ≤ 2 |
Surge protection auxiliary contact |
|
Number of inputs | 24 |
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 1 output |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 1,100 V |
Protection level Up (+/- , -/PE , +/PE) | ≤ 3.8 kV |
Protection level Up (+/-) | ≤ 3.8 kV |
Protection level Up (+/PE) | ≤ 3.8 kV |
Protection level Up (-/PE) | ≤ 3.8 kV |
PV system voltage, max. Ucpv | 1,100 V |
Requirements class | Type I/II |
Short-circuit curent ISCPV | 11,000 A |
Standby power consumption PC | <0.2 W |
Surge protection DC side | 1000 V type I + II |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Total discharge current Itotal (10/350µs) | 12.5 kA |
Switch disconnector execution | no switch |
Voltage type | DC |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_301042) |
Technical Documentation | [Schematic diagram](https://mdcop.weidmueller.com/mediadelivery/asset/900_313371) |
User Documentation |
[Manual PV Next String Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_96571)
[MANUAL PV NEXT IT/ES/FR](https://mdcop.weidmueller.com/mediadelivery/asset/900_153695) |
White paper |
[Fact Sheet DE PV CB Wie man Gebäude gegen Blitzeinschläge schützt](https://mdcop.weidmueller.com/mediadelivery/asset/900_249825)
[Fact Sheet DE PV Wie man die Lebensdauer eines GAK verlängert](https://mdcop.weidmueller.com/mediadelivery/asset/900_249826) [Fact Sheet EN PV Combiner Box earthing](https://mdcop.weidmueller.com/mediadelivery/asset/900_303983) [Fact Sheet DE PV Combiner Box Erdung](https://mdcop.weidmueller.com/mediadelivery/asset/900_303984) [Fact Sheet DE PV CB Wann Sicherungen zu installieren sind](https://mdcop.weidmueller.com/mediadelivery/asset/900_249827) [Fact Sheet DE CB PV NEXT](https://mdcop.weidmueller.com/mediadelivery/asset/900_249828) [Fact Sheet EN PV CB When DC fuses are mandatory to install](https://mdcop.weidmueller.com/mediadelivery/asset/900_249829) [Fact Sheet EN CB PV NEXT](https://mdcop.weidmueller.com/mediadelivery/asset/900_249830) [Fact Sheet EN PV How to protect buildings against lightning strikes](https://mdcop.weidmueller.com/mediadelivery/asset/900_249831) [Fact Sheet EN PV How to extend the life time of a Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_249832) [Fact Sheet DE CB PV Strings kombinieren](https://mdcop.weidmueller.com/mediadelivery/asset/900_290541) [Fact Sheet EN CB Combining PV strings](https://mdcop.weidmueller.com/mediadelivery/asset/900_290550) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Long specification |
Combiner box for inverters with 12 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32. MPP1: 2 inputs, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063 1 output, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063 MPP2 to 12: identical to MPP1 Max. string voltage Uoc: 1100V 1 class/type I + II combined arrester with signal contact Connection of the signal contact via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm² Connection of the functional earth via cable glands (8-12mmØ) Conductor cross-section: 16-25mm² Protection class: IP65 All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 467x600x250 mm Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |