Properties
Version | Ink ribbon |
Order No. | 2005080000 |
Type | RIBBON MM 76/360 SW |
GTIN (EAN) | 4050118389951 |
Qty. | 1 items |
Width | 76 mm |
Width (inches) | 2.992 inch |
Length | 360,000 mm |
Length (inches) | 14,173.2 inch |
Net weight | 249 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001694 |
ETIM 7.0 | EC001694 |
ETIM 8.0 | EC001694 |
ETIM 9.0 | EC001694 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-06-11 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |
Is accessory of
-
-
-
-
-
Item No.:2885690000Packaging unit:250 PC
Device markers, Device markers, 25 x 25 mm, red-white
-
Item No.:2519090000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 26 x 15 mm, red
-
Item No.:2712090000Packaging unit:9000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 26 x 15 mm, white
-
Item No.:2005320000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 26 x 15 mm, white
-
Item No.:2519100000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 26 x 15 mm, blue
-
Item No.:2519080000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 26 x 15 mm, green
-
Item No.:2005380000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 26 x 15 mm, yellow
-
Item No.:2712100000Packaging unit:9000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 26 x 15 mm, yellow
-
Item No.:2006470000Packaging unit:2000 PC
WM, Conductor and cable markers, 5 - 8 mm, 17 x 10 mm, yellow
-
Item No.:2006390000Packaging unit:2000 PC
WM, Conductor and cable markers, 5 - 8 mm, 17 x 10 mm, white
-
Item No.:2006490000Packaging unit:1000 PC
SwitchMark, Device markers, 8 x 27 mm, green
-
Item No.:2497000000Packaging unit:100 PC
SwitchMark, Device markers, 8 x 27 mm, white
-
Item No.:2006170000Packaging unit:2000 PC
WM, Conductor and cable markers, 1 - 2 mm, 23 x 3.5 mm, white
-
Item No.:2006250000Packaging unit:2000 PC
WM, Conductor and cable markers, 1 - 2 mm, 23 x 3.5 mm, yellow
-
-
-
Item No.:2712060000Packaging unit:500 PC
SwitchMark, Device markers, 22 x 22 mm, white
-
Item No.:2005410000Packaging unit:450 PC
ClipCard, Device markers, 15 x 60 mm, white
-
Item No.:2711900000Packaging unit:1000 PC
THM, Conductor and cable markers, 4.5 - 9 mm, 25 x 51.4 mm, white
-
Item No.:2711930000Packaging unit:1000 PC
THM, Conductor and cable markers, 4.9 - 9.8 mm, 25 x 38.1 mm, white
-
Item No.:2711970000Packaging unit:1000 PC
THM, Conductor and cable markers, 12.2 - 24.4 mm, 25 x 100 mm, white
-
Item No.:2711880000Packaging unit:1000 PC
THM, Conductor and cable markers, 3.9 - 7.8 mm, 25 x 31.8 mm, white
-
Item No.:2711890000Packaging unit:1000 PC
THM, Conductor and cable markers, 4.9 - 9.8 mm, 25 x 38.1 mm, white
-
Item No.:2711960000Packaging unit:1000 PC
THM, Conductor and cable markers, 4.9 - 9.8 mm, 25 x 38.1 mm, white
-
Item No.:2711950000Packaging unit:1000 PC
THM, Conductor and cable markers, 12.2 - 24.4 mm, 25 x 100 mm, white
-
Item No.:2711920000Packaging unit:1000 PC
THM, Conductor and cable markers, 3.9 - 7.8 mm, 25 x 31.8 mm, white
-
Item No.:2711980000Packaging unit:1000 PC
THM, Conductor and cable markers, 4.9 - 9.8 mm, 25 x 38.1 mm, white
-
Item No.:2711940000Packaging unit:1000 PC
THM, Conductor and cable markers, 4.5 - 9 mm, 25 x 51.4 mm, white
-
Item No.:2711910000Packaging unit:1000 PC
THM, Conductor and cable markers, 2 - 4 mm, 25 x 19.1 mm, white
-
Item No.:2711870000Packaging unit:1000 PC
THM, Conductor and cable markers, 2 - 3.8 mm, 25 x 19.1 mm, white
-
Item No.:2005350000Packaging unit:450 PC
ClipCard, Device markers, 30 x 60 mm, yellow
-
-
-
-
-
Item No.:2006330000Packaging unit:2000 PC
WM, Conductor and cable markers, 1 - 2 mm, 17 x 3.5 mm, white
-
Item No.:2006410000Packaging unit:2000 PC
WM, Conductor and cable markers, 1 - 2 mm, 17 x 3.5 mm, yellow
-
Item No.:2006520000Packaging unit:1000 PC
SwitchMark, Device markers, 12.5 x 27 mm, grey
-
Item No.:2006550000Packaging unit:1000 PC
SwitchMark, Device markers, 12.5 x 27 mm, green
-
Item No.:2496910000Packaging unit:100 PC
SwitchMark, Device markers, 18 x 27 mm, red
-
Item No.:2005340000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 13 mm, white
-
Item No.:2519060000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 13 mm, blue
-
Item No.:2712120000Packaging unit:6000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, yellow
-
Item No.:2519050000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 13 mm, green
-
Item No.:2519040000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 13 mm, red
-
Item No.:2005400000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 13 mm, yellow
-
Item No.:2712110000Packaging unit:6000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, white
-
Item No.:2006370000Packaging unit:2000 PC
WM, Conductor and cable markers, 3.5 - 5 mm, 17 x 6.4 mm, white
-
Item No.:2006450000Packaging unit:2000 PC
WM, Conductor and cable markers, 3.5 - 5 mm, 17 x 6.4 mm, yellow
-
Item No.:2006210000Packaging unit:2000 PC
WM, Conductor and cable markers, 3.5 - 5 mm, 23 x 6.4 mm, white
-
Item No.:2006290000Packaging unit:2000 PC
WM, Conductor and cable markers, 3.5 - 5 mm, 23 x 6.4 mm, yellow
-
Item No.:2621360000Packaging unit:500 PC
ClipCard, Device markers, 15 x 45 mm, silver
-
Item No.:2006270000Packaging unit:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 23 x 4.8 mm, yellow
-
Item No.:2006190000Packaging unit:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 23 x 4.8 mm, white
-
-
-
Item No.:2621170000Packaging unit:500 PC
SwitchMark, Device markers, 9 x 18 mm, silver
-
-
Item No.:2006430000Packaging unit:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 17 x 4.8 mm, yellow
-
Item No.:2006350000Packaging unit:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 17 x 4.8 mm, white
-
Item No.:2006010000Packaging unit:2000 PC
WM, Conductor and cable markers, 1 - 2 mm, 32 x 3.5 mm, white
-
Item No.:2006090000Packaging unit:2000 PC
WM, Conductor and cable markers, 1 - 2 mm, 32 x 3.5 mm, yellow
-
Item No.:2496850000Packaging unit:100 PC
SwitchMark, Device markers, 9 x 18 mm, white
-
-
-
-
-
-
-
-
-
Item No.:2005540000Packaging unit:450 PC
ClipCard, Device markers, 15 x 45 mm, grey
-
Item No.:2006230000Packaging unit:2000 PC
WM, Conductor and cable markers, 5 - 8 mm, 23 x 10 mm, white
-
Item No.:2006310000Packaging unit:2000 PC
WM, Conductor and cable markers, 5 - 8 mm, 23 x 10 mm, yellow
-
Item No.:2006050000Packaging unit:2000 PC
WM, Conductor and cable markers, 3.5 - 5 mm, 32 x 6.4 mm, white
-
Item No.:2006130000Packaging unit:2000 PC
WM, Conductor and cable markers, 3.5 - 5 mm, 32 x 6.4 mm, yellow
-
-
-
-
-
-
Item No.:2006110000Packaging unit:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 32 x 4.8 mm, yellow
-
Item No.:2006030000Packaging unit:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 32 x 4.8 mm, white
-
-
Item No.:2005420000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 32 mm, yellow
-
Item No.:2519130000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 32 mm, red
-
Item No.:2519140000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 32 mm, blue
-
Item No.:2005360000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 32 mm, white
-
Item No.:2519110000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 32 mm, green
-
Item No.:2005920000Packaging unit:1000 PC
SwitchMark, Device markers, 47.75 x 27 mm, green
-
Item No.:2005860000Packaging unit:1000 PC
SwitchMark, Device markers, 47.75 x 27 mm, grey
-
-
-
-
-
Item No.:2005600000Packaging unit:450 PC
ClipCard, Device markers, 15 x 27 mm, white