Properties
Order No. | 6720001225 |
Type | RS PLC IPC-620 38-POINTS |
GTIN (EAN) | 4050118485813 |
Qty. | 1 items |
Depth | 126 mm |
Depth (inches) | 4.961 inch |
Height | 266 mm |
Height (inches) | 10.472 inch |
Width | 29 mm |
Width (inches) | 1.142 inch |
Net weight | 230 g |
Storage temperature | 0...50 °C |
Operating temperature | 0...50 °C |
REACH SVHC | Lead 7439-92-1 |
Connection (field side) | Card edge |
Connection on control side | SL 5.08 |
Number of poles (control side) | 20-pole |
Connection (field side) | Card edge |
Operating voltage | 125 V |
Max. current per channel | 3 A |
Total operating current | 10 A |
Pollution severity level | 2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |