Properties
Version | with M12 outlet, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: AND/OR |
Order No. | 2512390000 |
Type | SAI-04L-VP12-3A-M08L-LOG |
GTIN (EAN) | 4050118527773 |
Qty. | 1 items |
Net weight | 66 g |
Operating temperature | -20 - 90°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 22cbd99b-5f46-4c36-9938-bd61e241a9ab |
Distributor outlet | with M12 outlet |
Tightening torque |
M8: 0.5 - 0.6 Nm
M12: 0.8 - 1.2 Nm |
Rated voltage, min. | 15 V |
Rated voltage, max. | 30 V |
Rated voltage | 24 V |
Rated current | 500 mA |
Max. current-carrying capacity per slot | 500 mA |
Total current | 2 A |
Electrical isolation available | No |
Logic function |
or
and |
Protection degree | IP67 |
Number of poles | 3 |
Number of contact sockets | 4 |
Connection thread | M8 |
Pollution severity | 3 |
Fire behaviour | V-0 |
LED | Yes |
LED initiator | Yes |
LED colour for indicating operation | green |
LED colour for I/O function | yellow |
Housing main material | PBT |
Housing colour | black (similar to RAL 9005) |
Screw socket | Nickel-plated CuZn |
Contact material | Nickel-plated CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Number of poles | 3 |
Suitable for cable carriers | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304781) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2512390000) |
Product Change Notification |
[20211208 Technical change to SAI M8 Line Distribution Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_248232)
[20211208 Technische Änderung zu SAI M8 Line Verteiler](https://mdcop.weidmueller.com/mediadelivery/asset/900_248233) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |