Properties
Version | Hood version, M12, 400 V, S-coded, LED: Yes, LED initiator: , Wiring type: |
Order No. | 1542580000 |
Type | SAI-4-M-MVV-M12 S-COD |
GTIN (EAN) | 4050118347326 |
Qty. | 1 items |
Net weight | 200 g |
Operating temperature | -20 - 80°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4060c755-8d0b-4d43-bdb3-4ffabe9d7497 |
Conductor O.D., min. | 6 mm |
Conductor O.D., max. | 12 mm |
Sheathing stripping length | 40 mm |
Cable glands | M 20 |
Clamping range, min. | 0.2 mm² |
Clamping range, max. | 6 mm² |
Storage space | Standard |
Distributor outlet | Hood version |
Connection type PE | Screw connection |
Rated voltage, max. | 400 V |
Rated voltage | 400 V AC |
Max. current-carrying capacity per slot | 27.6 A |
Total current | 27.6 A |
Current per signal | 10 A |
Electrical isolation available | No |
Plug-in station coding | S-coded |
Protection degree | IP68 |
Number of poles | 4 |
Number of contact sockets | 4 |
Connection thread | M12 |
Pollution severity | 3 |
Fire behaviour | V-0 |
Plugging cycles | ≥ 50 |
LED | Yes |
LED colour for indicating operation | yellow |
Housing main material | Pocan |
Material of distributor | Plastic |
Housing colour | grey, RAL 7032 |
Hood sealing material | Viton |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Conductor O.D., max. | 12 mm |
Conductor O.D., min. | 6 mm |
Number of poles | 4 |
Suitable for cable carriers | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals |  |
ROHS | Conform |