Properties
Version | Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN-PNP inverter, 5 m |
Order No. | 1814990000 |
Type | SAI-8-F 5P NPN-PNP 5M |
GTIN (EAN) | 4032248303151 |
Qty. | 1 items |
Depth | 152 mm |
Depth (inches) | 5.984 inch |
Height | 25 mm |
Height (inches) | 0.984 inch |
Net weight | 715 g |
Operating temperature | 0 - 50°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Distributor outlet | Fixed cable version |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Test voltage | 1 kV |
Max. current-carrying capacity per slot | 4 A |
Electrical isolation available | No |
Insulation strength | 109 Ω |
Plug-in station coding | A-coded |
Protection degree | IP68 |
Number of poles | 5 |
Number of contact sockets | 8 |
Connection thread | M12 |
Pollution severity | 3 |
Fire behaviour | V-0 |
Plugging cycles | ≤ 50 |
LED | Yes |
LED initiator | Yes |
LED colour for indicating operation | green |
LED colour for I/O function | yellow |
Housing main material | Pocan |
Material of distributor | Plastic |
Housing colour | grey, RAL 7032 |
Hood sealing material | Viton |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Colour coding |
white
black Green/yellow red pink violet yellow green grey blue brown |
Halogen | No |
Number of poles | 5 |
O.D. | 8.2 mm |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Wire cross section (Print/Online) | 8 x 0.34 mm² + 3 x 1.0 mm² |
Cable length | 5 m |
Suitable for cable carriers | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_104069) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1814990000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 9.0 | EC002585 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-08 |
ECLASS 11.0 | 27-44-01-08 |
ECLASS 12.0 | 27-44-01-08 |
ECLASS 13.0 | 27-44-01-08 |
ECLASS 14.0 | 27-44-01-08 |
ROHS | Conform |