Properties
Version | Sensor/Actuator plug-in connector, Empty enclosure |
Order No. | 1995800000 |
Type | SAI-M23-GS-L-7/12 |
GTIN (EAN) | 4032248925667 |
Qty. | 1 items |
Net weight | 98 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1c533b66-fcff-4da5-b89f-fd55fbf5cb55 |
Cable diameter, max. | 12 mm |
Cable diameter, min. | 7 mm |
Housing main material | Copper-zinc alloy |
Plugging cycles | > 1000 |
Pollution severity | 3 |
Protection degree |
IP67
IP69K |
Shield connection | Yes |
Temperature range of housing | -40…+125 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_153154) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1995800000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC003556 |
ETIM 8.0 | EC003556 |
ETIM 9.0 | EC003556 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-24 |
ECLASS 11.0 | 27-44-02-24 |
ECLASS 12.0 | 27-44-02-24 |
ECLASS 13.0 | 27-44-02-24 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E344862 |
Accessories
-
Item No.:1170380000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Insert
-
Item No.:1995810000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Insert
-
-
ConnectorsCircular ConnectorsM23 connectorsPowerInserts without contacts
Is accessory of
-
Item No.:1170380000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Insert
-
-
-
Item No.:1995810000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Insert
ConnectorsCircular ConnectorsM23 connectorsPowerInserts without contacts