Properties
Version | Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.3 m, Front mounting |
Order No. | 1993620000 |
Type | SAIE-M12B-4-S-0.3U-M16 |
GTIN (EAN) | 4050118378634 |
Qty. | 1 items |
Net weight | 25 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | bd63baef-8092-4596-90c7-5b4daa22710b |
Coding | S-coded |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | 12 A |
Connector standard | IEC 61076-2-111 |
Cable length | 0.3 m |
Coding | S-coded |
Conductor O.D. | - |
Connection thread | M12 |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Mounting thread | M 16 x 1.5 |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | 12 A |
Strand / cable length | 0.3 m |
Type of mounting | Front mounting |
Wire cross section (Print/Online) | AWG 16 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_107606) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1993620000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E307231 |