Properties
Version | Built-in plugs, M12, PG 9, Number of poles: 5, 2 m |
Order No. | 2484420200 |
Type | SAIE-M12S-CD-2.0A HW |
GTIN (EAN) | 4050118495935 |
Qty. | 1 items |
Net weight | 120 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Acceleration | 5 m/s² |
Bending cycles | 1 mill. |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 2 m |
Cable Material | PUR halogen-free |
Colour coding |
red
black white blue |
Number of poles | 5 |
Outer cladding in accordance with UL AWM style | 20236 (80 °C / 30 V) |
PE function | No |
Sheath material | PUR halogen-free |
Sheathing colour | violet |
Speed | 5 m/s |
Welding spark resistance | No |
Wire cross section (Print/Online) | PUR 0.25 mm² / PVC 0.34 mm² |
Cable diameter, max. | 7.5 |
Cable diameter, min. | 6.9 |
Cable glands | PG 9 |
Coding | A-coded |
Contact surface | Gold-plated |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree | IP68 |
Rated current | 4 A |
Rated voltage | 125 V |
Shield connection | Yes |
Temperature range of housing | -5 … +70 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205486) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2484420200) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
ROHS | Conform |