SAIL-M12BG-4S10LBSN0.5

Sensor/actuator line, One end without connector, M12, Number of poles : 4, 10 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: Polyolefine, molecularly interlinked, Halogen: No, halogen-free, according to IEC 60754

Tuotteen tunnus 3174371000

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Technical specifications for cable

Configurable cable length
Długość kabla
Halogen
Hybrid cable
Irradiation crosslinked
kolor płaszcza
Ledararea
Number of poles
Outside diameter
Resistance to spread of flame
Resistant to welding beads
Sheath material
Shielded
Släpkedjetålighet
Temperature range, stationary
Torsion resistance
Устойчивость к воздействию масла

General technical data

Coding
Connection thread
Contact material
Contact surface
Housing main material
LED
Nominal current
Nominal voltage
Protection degree
Temperature range of housing
Version

Standards

커넥터 표준

Plug, left

Plug left

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0