Properties
Version | Feed-through terminal block, Screw connection, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2 |
Order No. | 2566460000 |
Type | SAK 2.5/35 OR |
GTIN (EAN) | 4050118576269 |
Qty. | 100 items |
Alternative product | [1020060000](~/p/1020060000) |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 44.5 mm |
Height (inches) | 1.752 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 6.33 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | orange |
UL 94 flammability rating | V-2 |
Certificate No. (ATEX) | TUEV18ATEX8207U |
Certificate No. (IECEX) | IECEXTUR18.0017U |
Max. voltage (ATEX) | 690 V |
Current (ATEX) | 24 A |
Wire cross section max. (ATEX) | 6 mm² |
Max. voltage (IECEX) | 690 V |
Current (IECEX) | 24 A |
Wire cross section max. (IECEX) | 6 mm² |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.13 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Number of connections | 2 |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 2.5 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 24 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_188860)
[CFAT SAK 2.5/35](https://mdcop.weidmueller.com/mediadelivery/asset/900_207083) [UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253945) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89280) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89281) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_207097) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_207098) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Product Change Notification | [20210308 Technical Change SAK PA 35](https://mdcop.weidmueller.com/mediadelivery/asset/900_200384) |
User Documentation | [NTI SAK 2.5/35](https://mdcop.weidmueller.com/mediadelivery/asset/900_207100) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |