Properties
Version | Test-disconnect terminal, Screw connection, 6 mm², 400 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow |
Order No. | 0105420000 |
Type | SAKT 1/35/LT |
GTIN (EAN) | 4008190014056 |
Qty. | 50 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2022 |
Alternative product | [2710090000](~/p/2710090000) |
Depth | 52.5 mm |
Depth (inches) | 2.067 inch |
Height | 65 mm |
Height (inches) | 2.559 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 26.7 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | KrG |
Colour | medium yellow |
UL 94 flammability rating |
V-0
5VA |
Version |
Screw connection
Special terminal longitudinal isolator for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 6 mm² |
Blade size | 4.0 x 0.8 mm |
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.13 mm² |
Clamping screw | M 3.5 |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A5 |
Number of connections | 2 |
Stripping length | 12 mm |
Torque level with DMS electric screwdriver | 3 |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 12400-198 |
Current size C (CSA) | 25 A |
Voltage size C (CSA) | 300 V |
Wire cross section max. (CSA) | 8 AWG |
Wire cross section min. (CSA) | 26 AWG |
Cross-disconnect | without |
Integral test socket | No |
Slitting | sliding |
Installation advice | Direct mounting |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 6 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 41 A |
Current at maximum wires | 57 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 8 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 8 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 25 A |
Voltage size C (UR) | 300 V |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36619) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0105420000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0105420000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000902 |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 9.0 | 27-14-11-26 |
ECLASS 9.1 | 27-14-11-26 |
ECLASS 10.0 | 27-14-11-26 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:0146720000Packaging unit:20 PC
End plate (terminals), 65 mm x 3 mm, dark beige, yellow
-
Item No.:0242960000Packaging unit:20 PC
Partition plate (terminal), Intermediate plate, 75 mm x 42.5 mm, beige
-
Item No.:1609840000Packaging unit:900 PC
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, white
-
Item No.:0249000000Packaging unit:100 PC
Connecting sleeve (terminal), Height: 4.9 mm, Width: 4.9 mm, Depth: 12 mm, Copper
-
Item No.:0318000000Packaging unit:50 PC
Connecting sleeve (terminal), Height: 6 mm, Width: 6 mm, Depth: 19 mm, Cu Zn
-
-
Item No.:0353660000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
Item No.:0474700000Packaging unit:20 PC
Partition plate (terminal), Intermediate plate, 65 mm x 60 mm, dark brown
-
-
-
Item No.:1609850000Packaging unit:180 PC
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, To customer specification
-
-
Item No.:0307300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, 41 A, beige
-
Item No.:0329300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 12.00, Insulated: Yes, 41 A, beige
-
Item No.:1670360000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, 57 A, beige
-
Item No.:0270960000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, 44 A, beige
-
Item No.:0194500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 7.90, Insulated: No, 57 A, grey
-
Item No.:0221200000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, Number of poles: 15, Pitch in mm (P): 7.90, Insulated: No, 32 A, grey
-
Item No.:0194400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 7.90, Insulated: No, 41 A, grey
-
Item No.:0194300000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 7.90, Insulated: No, 41 A, grey
-
Item No.:0338300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 7.90, Insulated: No, 41 A, grey
-