Properties
Version | Test-disconnect terminal, Screw connection, medium yellow, 6 mm², 27 A, 30 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG |
Order No. | 1166820000 |
Type | SAKT E/35 2LD 30VAC |
GTIN (EAN) | 4008190048082 |
Qty. | 5 items |
Depth | 52.5 mm |
Depth (inches) | 2.067 inch |
Height | 65 mm |
Height (inches) | 2.559 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 64.28 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 999cd67e-471e-4085-8dba-1342fcea86de |
Material | KrG |
Colour | medium yellow |
UL 94 flammability rating |
V-0
5VA |
Version |
Screw connection
Special terminal longitudinal isolator with LED for screwable cross-connection |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 4 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Installation advice | Direct mounting |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 4.0 x 0.8 mm |
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.5 mm² |
Clamping screw | M 3.5 |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A5 |
Number of connections | 2 |
Stripping length | 12 mm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Installation advice | Direct mounting |
Rail | TS 35 |
Rated cross-section | 6 mm² |
Rated voltage | 30 V |
Rated AC voltage | 30 V |
Rated DC voltage | 15 V |
Rated current | 27 A |
Current at maximum wires | 27 A |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Power loss in accordance with IEC 60947-7-x | 1.31 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36391)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284528) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204233) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1166820000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1166820000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000902 |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 9.0 | 27-14-11-26 |
ECLASS 9.1 | 27-14-11-26 |
ECLASS 10.0 | 27-14-11-26 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
-
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:0206160000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C
MarkersTerminal markersRelated markersTag holderMarker holder
Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
Terminal BlocksAccessoriesEnd bracketsTS 32