Properties
Version | Electrical-cabinet socket outlet TS 35 |
Order No. | 8734580000 |
Type | SCHUKO TS35 |
GTIN (EAN) | 4032248407835 |
Qty. | 10 items |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 76 mm |
Width (inches) | 2.992 inch |
Length | 60 mm |
Length (inches) | 2.362 inch |
Net weight | 95 g |
Storage temperature | -20 °C...40 °C |
Operating temperature | -20 °C...40 |
Rated current | 16 A |
Surge voltage category | II |
Pollution severity | 2 |
Surge voltage category | II |
Colour | beige |
Design | Installation housing |
Rail | TS 35 |
Pollution severity | 2 |
Surge voltage category | II |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86970) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305353) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8734580000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000125 |
ETIM 7.0 | EC000125 |
ETIM 8.0 | EC000125 |
ETIM 9.0 | EC000125 |
ECLASS 9.0 | 27-14-40-42 |
ECLASS 9.1 | 27-14-40-42 |
ECLASS 10.0 | 27-14-40-42 |
ECLASS 11.0 | 27-14-40-42 |
ECLASS 12.0 | 27-14-40-42 |
ECLASS 13.0 | 27-14-40-42 |
Approvals | ![VDE](/picture/VDE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1479000000Packaging unit:50 PC
End bracket, Wemid, black, Rail: TS 35, when screwed in
-
Item No.:1478990000Packaging unit:50 PC
End bracket, Wemid, black, Rail: TS 35, when screwed in
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series