Properties
Version | Electrician's scissors |
Order No. | 9918230000 |
Type | SCISSOR 2 K |
GTIN (EAN) | 4032248384020 |
Qty. | 1 items |
Depth | 18.4 mm |
Depth (inches) | 0.724 inch |
Height | 77 mm |
Height (inches) | 3.031 inch |
Width | 140 mm |
Width (inches) | 5.512 inch |
Net weight | 91 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Scissor with wire cutter and serrated cutting blades |
Version | One-hand mechanical |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |