Properties
Version | SAFESERIES, Safety relay,24 V DC -15 / +20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, DIN EN 61508 |
Order No. | 1319270000 |
Type | SCS 24VDC P2SIL3DSES |
GTIN (EAN) | 4050118125115 |
Qty. | 1 items |
Depth | 114.1 mm |
Depth (inches) | 4.492 inch |
Height | 117.3 mm |
Height (inches) | 4.618 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 200 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...50 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 807f1906-ce90-4f93-8801-4b128b343e6b |
Connection designation (safety circuit) |
A1
A2 |
Rated control voltage | 24 V DC -15 / +20% |
Current consumption | 45 mA |
Guaranteed current consumption of 24 VDC -10% | 35 mA |
Inrush current | ≤ 80 mA / 40 ms |
Pull-in/drop-out voltage DC coil | 17 V / 12.5 V (DTS) |
Status indicator | LED yellow |
Protective circuit | Rectifier |
Connection designation (safety test) |
X1
X2 X3 |
Rated control voltage | 24 V DC |
Number of test inputs | 2 |
Status indicator | LED red flashing: test input is triggered |
Connection designation (safety output) |
F
13 14 23 24 |
Output voltage frequency range | 45…65 Hz |
Contact design |
1 x de-energised to safe (NO contact)
1 x energised to safe (NO contact) |
Contact base material | AgNi 0.15 gold flashed |
Max. permitted switching voltage | 250 V AC |
Max. permitted switching current | 5 A |
Max. switching current, internal fuse | 5 A (refer to derating curve) |
Max. switching current, external fuse | 5 A (refer to derating curve) |
Max. switching capacity | 1250 VA |
Internal fuse | 5 A time-lag |
External back-up fuse | 5 A time-lag |
Short circuit resistance | No |
Switch-on time |
<5.5 ms (DTS)
<5 ms (ETS) |
Switch-off time |
<4 ms (DTS)
<4 ms (ETS) |
Min. switching capacity | 10 mA @ 12 V |
Device type | A |
Hardware fault tolerance (HFT) | 1 |
Safety category | SIL 3 |
Safety standard | DIN EN 61508 |
Operating altitude |
≤ 2000 m
above sea level |
Rail | TS 35 |
Colour |
black
yellow |
Rated voltage | 300 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 5.5 mm |
Dielectric strength for control side - load side | 4 kVeff / 1 min |
Dielectric strength to mounting rail | 4 kVeff / 1 Min. |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP20 |
Standards |
EN 61000
EN 61326-3-2 |
Wire connection method | Screw connection |
Stripping length, rated connection | 8 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.2 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Blade size | size PH0 |
Approval/Certificate/Document of Conformity |
[TUV Safety Approved certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_38310)
[EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38737) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54115) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1319270000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1319270000) |
User Documentation |
[Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39330)
[Safety manual – English](https://mdcop.weidmueller.com/mediadelivery/asset/900_67207) [Sicherheitshandbuch – Deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_67208) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 9.0 | EC001449 |
ECLASS 9.0 | 27-37-18-19 |
ECLASS 9.1 | 27-37-18-19 |
ECLASS 10.0 | 27-37-18-19 |
ECLASS 11.0 | 27-37-18-19 |
ECLASS 12.0 | 27-37-18-19 |
ECLASS 13.0 | 27-37-18-19 |
ECLASS 14.0 | 27-37-18-19 |
Approvals | ![CE](/picture/CE.gif) ![FUSAFETY](/picture/FUSAFETY.gif) |
ROHS | Conform |
Accessories
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
-
Item No.:1248580000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, white
-
Item No.:1248610000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, grey
-
Item No.:1248590000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, Siemens 3 SB, yellow
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:2006220000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, white
-
Item No.:2006260000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, grey
-
Item No.:2006240000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, yellow
-
Item No.:2749400000Packaging unit:1 PC
Screwdriver, Blade width (B): 60 mm, Blade thickness (A):
-
-
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
-
Item No.:2749880000Packaging unit:1 PC
Screwdriver, Blade width (B): 0 mm, 60 mm, Blade thickness (A): 0
-
-
Item No.:1880110000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
-