Properties
Version | Screwdriver, Blade length: 60 mm |
Order No. | 2749480000 |
Type | SD T8 TR X 60 |
GTIN (EAN) | 4050118895803 |
Qty. | 1 items |
Width | 165 mm |
Width (inches) | 6.496 inch |
Net weight | 40 g |
Blade length | 60 mm |
Form | Torx® |
Size | T8 |
ETIM 6.0 | EC000801 |
ETIM 7.0 | EC000801 |
ETIM 8.0 | EC000801 |
ETIM 9.0 | EC000801 |
ECLASS 9.0 | 21-04-04-13 |
ECLASS 9.1 | 21-04-04-13 |
ECLASS 10.0 | 21-04-04-13 |
ECLASS 11.0 | 21-04-04-13 |
ECLASS 12.0 | 21-04-04-13 |
ECLASS 13.0 | 21-04-04-13 |
Is accessory of
ToolsAssortmentTool chestFoam insertequipped