Properties
Version | SwitchMark, Accessories, 48 x 27 mm, black |
Order No. | 1716630000 |
Type | SM-H 27/18 SW |
GTIN (EAN) | 4008190343194 |
Qty. | 25 items |
Depth | 3.3 mm |
Depth (inches) | 0.13 inch |
Height | 48 mm |
Height (inches) | 1.89 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Diameter | 22 mm |
Net weight | 0.92 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 0 |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Width | 27 mm |
Diameter | 22 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62985) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1716630000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1716630000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1699870000Packaging unit:16 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, To customer specification
-
Item No.:1713740000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, silver
-
Item No.:1346130000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, green
-
Item No.:1131850000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, yellow
-
Item No.:1906110000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, red
-
Item No.:1014640000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, grey
-
Item No.:1699860000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, white
-
Item No.:1018840000Packaging unit:10 PC
FrontCom Micro USB coupling, USB 2.0, Type A
-
Item No.:1427960000Packaging unit:10 PC
FrontCom Micro USB coupling, USB 3.0, Type A
-
Item No.:1222550000Packaging unit:10 PC
FrontCom Micro USB coupling, USB 2.0, Typ A-B
-
-
-
Item No.:1018820000Packaging unit:10 PC
FrontCom Micro RJ45 module, TIA-568A, TIA-568B
-
-
MarkersDevice markersMultiCardSwitchMarkSM 27/18Custom printing
MarkersDevice markersMultiCardSwitchMarkSM 27/18Blank
Service InterfacesFrontCom® Micro IP65 service interfaceUSB
Service InterfacesFrontCom® Micro IP65 service interfaceRJ45