Properties
Order No. | 7940121185 |
Type | SIEMENS APACS MIGRATION MODULE |
GTIN (EAN) | 4064675206811 |
Qty. | 1 items |
Depth | 44 mm |
Depth (inches) | 1.732 inch |
Height | 127 mm |
Height (inches) | 5 inch |
Width | 41 mm |
Width (inches) | 1.614 inch |
Net weight | 92 g |
Storage temperature | 0...50 °C |
Operating temperature | 0...50 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |