Properties
Version | Cross-connector (terminal), when screwed in, black, grey, 41 A, Number of poles: 3, Pitch in mm (P): 9.00, Insulated: No, Width: 23 mm |
Order No. | 2615040000 |
Type | SQV 3/3 |
GTIN (EAN) | 4050118653939 |
Qty. | 50 items |
Depth | 22.7 mm |
Depth (inches) | 0.894 inch |
4.3 mm | |
Height (inches) | 0.169 inch |
Width | 23 mm |
Width (inches) | 0.906 inch |
Net weight | 0.76 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA |
Colour |
black
grey |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Rated current, multi-pole | 41 A |
Type | Cross-connector |
Pitch in mm (P) | 9 mm |
Number of poles | 3 |
Rated current | 41 A |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
Catalogues |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |