Properties
Order No. | 2904100000 |
Type | ST-W-S-SINGLE |
GTIN (EAN) | 4099986531321 |
Qty. | 1 items |
Depth | 167 mm |
Depth (inches) | 6.575 inch |
Height | 1,402 mm |
Height (inches) | 55.197 inch |
Width | 335 mm |
Width (inches) | 13.189 inch |
Net weight | 20,020 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel sheet zinc plated |
Type of accessory | Mounting stand |
Colour | Anthracite |
User Documentation | [Isntructionsheet AC SMART Stand](https://mdcop.weidmueller.com/mediadelivery/asset/900_298884) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002884 |
ETIM 8.0 | EC002884 |
ETIM 9.0 | EC002884 |
ECLASS 9.1 | 27-14-47-92 |
ECLASS 10.0 | 27-14-47-92 |
ECLASS 11.0 | 27-14-47-92 |
ECLASS 12.0 | 27-14-47-92 |
ECLASS 13.0 | 27-14-47-92 |
ECLASS 14.0 | 27-14-47-92 |