Egenskaber
Order No. | 1357420000 |
Type | MULTIMARK ROLLER 115 |
GTIN (EAN) | 4050118160314 |
Qty. | 1 Styk |
Width | 139 mm |
Width (inches) | 5,472 inch |
Diameter | 14 mm |
Net weight | 105 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer |
Labels
Shrink-fit sleeves |
Version | Replacement part for thermotransfer printer THM PLUS S, pressure roller |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ETIM 10.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
ECLASS 15.0 | 24-32-11-90 |
ROHS | Conform |
Er tilbehør til
-
Produkt ID:2006480000Pakningsenhed:1000 Styk
SwitchMark, Device markers, 8 x 27 mm, grey
-
Produkt ID:2496970000Pakningsenhed:100 Styk
SwitchMark, Device markers, 8 x 27 mm, yellow
-
Produkt ID:2621220000Pakningsenhed:500 Styk
SwitchMark, Device markers, 12.5 x 27 mm, white
-
Produkt ID:2621290000Pakningsenhed:100 Styk
ClipCard, Device markers, 30 x 60 mm, yellow
-
Produkt ID:2437980000Pakningsenhed:100 Styk
Conductor and cable markers, 19.5 - 38.1 mm, 50.8 x 60.5 mm, yellow
-
Produkt ID:2496780000Pakningsenhed:1000 Styk
ESG, Device markers, 6 x 17 mm, yellow
-
-
Produkt ID:2885650000Pakningsenhed:250 Styk
Device markers, Device markers, 100 x 100 mm, yellow
-
Produkt ID:2438080000Pakningsenhed:1000 Styk
Conductor and cable markers, 4.8 - 9.5 mm, 25.4 x 15.1 mm, blue
-
Produkt ID:2619980000Pakningsenhed:1 Styk
THM, Device markers, 15 x , yellow
-
Produkt ID:2437720000Pakningsenhed:1000 Styk
Conductor and cable markers, 4.2 - 12.7 mm, 25.4 x 20.9 mm, yellow
-
Produkt ID:2621730000Pakningsenhed:200 Styk
Conductor and cable markers, 19.1 - 38.1 mm, 24.9 x 60.8 mm, yellow
-
Produkt ID:2621590000Pakningsenhed:2000 Styk
Conductor and cable markers, 1.6 - 3.2 mm, 24.9 x 5.2 mm, yellow
-
Produkt ID:2621600000Pakningsenhed:2000 Styk
Conductor and cable markers, 2.4 - 4.8 mm, 24.9 x 7.7 mm, white
-
Produkt ID:2621650000Pakningsenhed:1000 Styk
Conductor and cable markers, 4.8 - 9.5 mm, 24.9 x 15.1 mm, yellow
-
Produkt ID:2621620000Pakningsenhed:2000 Styk
Conductor and cable markers, 3.2 - 6.4 mm, 24.9 x 10.3 mm, white
-
Produkt ID:1962000000Pakningsenhed:4000 Styk
Conductor and cable markers, 5.8 - 8 mm, 25.4 x 16 mm, yellow
-
Produkt ID:2437660000Pakningsenhed:1000 Styk
Conductor and cable markers, 2.1 - 6.4 mm, 50.8 x 10.7 mm, yellow
-
Produkt ID:2621070000Pakningsenhed:500 Styk
SwitchMark, Device markers, 8 x 27 mm, white
-
Produkt ID:2621860000Pakningsenhed:400 Styk
Conductor and cable markers, 9.5 - 19.1 mm, 49.8 x 30.4 mm, white
-
Produkt ID:2621810000Pakningsenhed:1000 Styk
Conductor and cable markers, 3.2 - 6.4 mm, 49.8 x 10.3 mm, yellow
-
Produkt ID:2621780000Pakningsenhed:1000 Styk
Conductor and cable markers, 2.4 - 4.8 mm, 49.8 x 7.7 mm, white
-
Produkt ID:2620950000Pakningsenhed:1000 Styk
ESG, Device markers, 8 x 20 mm, white
-
Produkt ID:2496900000Pakningsenhed:100 Styk
SwitchMark, Device markers, 18 x 27 mm, grey
-
Produkt ID:2006320000Pakningsenhed:1000 Styk
SwitchMark, Device markers, 18 x 27 mm, black
-
Produkt ID:2005280000Pakningsenhed:450 Styk
ClipCard, Device markers, 54 x 85 mm, yellow
-
Produkt ID:2526160000Pakningsenhed:2000 Styk
Conductor and cable markers, 4.2 - 12.7 mm, 12.7 x 20.9 mm, yellow
-
Produkt ID:2526030000Pakningsenhed:4000 Styk
Conductor and cable markers, 0.8 - 2.4 mm, 12.7 x 5 mm, white
-
Produkt ID:2526080000Pakningsenhed:4000 Styk
Conductor and cable markers, 1 - 3.2 mm, 12.7 x 6.2 mm, yellow
-
Produkt ID:2526110000Pakningsenhed:4000 Styk
Conductor and cable markers, 2.1 - 6.4 mm, 12.7 x 11.3 mm, white
-
Produkt ID:2526140000Pakningsenhed:2000 Styk
Conductor and cable markers, 3.2 - 9.5 mm, 12.7 x 16.1 mm, yellow
-
Produkt ID:2621320000Pakningsenhed:500 Styk
ClipCard, Device markers, 15 x 60 mm, yellow
-
Produkt ID:2437770000Pakningsenhed:400 Styk
Conductor and cable markers, 6.4 - 19.1 mm, 50.8 x 30.9 mm, white
-
Produkt ID:2619990000Pakningsenhed:1000 Styk
ESG, Device markers, 6 x 17 mm, white
-
Produkt ID:2620910000Pakningsenhed:1000 Styk
ESG, Device markers, 6 x 17 mm, silver
-
Produkt ID:2438050000Pakningsenhed:2000 Styk
Conductor and cable markers, 3.2 - 6.4 mm, 25.4 x 10.7 mm, yellow
-
Produkt ID:2438030000Pakningsenhed:2000 Styk
Conductor and cable markers, 3.2 - 6.4 mm, 25.4 x 10.7 mm, blue
-
Produkt ID:2621350000Pakningsenhed:500 Styk
ClipCard, Device markers, 15 x 45 mm, yellow
-
Produkt ID:2437690000Pakningsenhed:500 Styk
Conductor and cable markers, 3.2 - 9.5 mm, 50.8 x 15.1 mm, white
-
Produkt ID:2621130000Pakningsenhed:500 Styk
SwitchMark, Device markers, 47.75 x 27 mm, silver
-
Produkt ID:2496940000Pakningsenhed:100 Styk
SwitchMark, Device markers, 47.75 x 27 mm, grey
-
Produkt ID:2005880000Pakningsenhed:1000 Styk
SwitchMark, Device markers, 47.75 x 27 mm, black
-
Produkt ID:2438000000Pakningsenhed:2000 Styk
Conductor and cable markers, 2.4 - 4.8 mm, 25.4 x 7.6 mm, yellow
-
Produkt ID:2496840000Pakningsenhed:100 Styk
SwitchMark, Device markers, 9 x 18 mm, grey
-
Produkt ID:2437640000Pakningsenhed:2000 Styk
Conductor and cable markers, 2.1 - 6.4 mm, 25.4 x 10.7 mm, yellow
-
Produkt ID:2497020000Pakningsenhed:100 Styk
SwitchMark, Device markers, 56 x 36 mm, white
-
Produkt ID:2005500000Pakningsenhed:450 Styk
ClipCard, Device markers, 15 x 45 mm, white
-
Produkt ID:2437580000Pakningsenhed:1000 Styk
Conductor and cable markers, 1.6 - 4.8 mm, 50.8 x 7.6 mm, yellow
-
Produkt ID:2005150000Pakningsenhed:3000 Styk
ESG, Device markers, 8 x 20 mm, yellow
-
Produkt ID:2496800000Pakningsenhed:1000 Styk
ESG, Device markers, 8 x 20 mm, yellow
-
Produkt ID:2526270000Pakningsenhed:4000 Styk
Conductor and cable markers, 2.4 - 4.8 mm, 12.7 x 8.7 mm, white
-
Produkt ID:2526290000Pakningsenhed:4000 Styk
Conductor and cable markers, 3.2 - 6.4 mm, 12.7 x 11.3 mm, white
-
Produkt ID:2526300000Pakningsenhed:4000 Styk
Conductor and cable markers, 3.2 - 6.4 mm, 12.7 x 11.3 mm, yellow
-
Produkt ID:2005660000Pakningsenhed:450 Styk
ClipCard, Device markers, 15 x 27 mm, grey
-
Produkt ID:2599430000Pakningsenhed:1 Styk
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Produkt ID:2437960000Pakningsenhed:200 Styk
Conductor and cable markers, 19.5 - 38.1 mm, 25.4 x 60.5 mm, yellow
-
Produkt ID:2621160000Pakningsenhed:500 Styk
SwitchMark, Device markers, 9 x 18 mm, white
-
Produkt ID:2817440000Pakningsenhed:1 Styk
Device markers, Device markers, 90 x , yellow
-
Produkt ID:2969050000Pakningsenhed:1 Styk
Device markers, Device markers, 90 x , white
-
Produkt ID:2005250000Pakningsenhed:3000 Styk
ESG, Device markers, 9 x 17 mm, black
-
Produkt ID:2005210000Pakningsenhed:3000 Styk
ESG, Device markers, 9 x 17 mm, yellow
-
Produkt ID:2437910000Pakningsenhed:400 Styk
Conductor and cable markers, 12.7 - 25.4 mm, 25.4 x 40.5 mm, white
-
Produkt ID:2437850000Pakningsenhed:1000 Styk
Conductor and cable markers, 1.2 - 2.4 mm, 50.8 x 4.2 mm, white
-
Produkt ID:2437510000Pakningsenhed:2000 Styk
Conductor and cable markers, 1 - 3.2 mm, 25.4 x 5.6 mm, white
-
Produkt ID:2437880000Pakningsenhed:2000 Styk
Conductor and cable markers, 1.6 - 3.2 mm, 25.4 x 5.6 mm, yellow
-
Produkt ID:2437830000Pakningsenhed:2000 Styk
Conductor and cable markers, 1.2 - 2.4 mm, 25.4 x 4.2 mm, white
-
Produkt ID:2438160000Pakningsenhed:500 Styk
Conductor and cable markers, 6.4 - 12.7 mm, 50.8 x 20.9 mm, white
-
Produkt ID:2621190000Pakningsenhed:100 Styk
SwitchMark, Device markers, 56 x 36 mm, white
-
Produkt ID:2621380000Pakningsenhed:500 Styk
ClipCard, Device markers, 15 x 27 mm, yellow