Eigenschappen
Version | Klippon EB (Essential Box), Enclosures, Riveted, Height: 25 mm, Width: 141 mm, Depth: 16.5 mm, Material: Stainless steel 1.4404 (316L), Brushed, silver |
Order No. | 8000075818 |
Type | TPSDHA KEB 100X25 S4B R |
GTIN (EAN) | 4064675425632 |
Qty. | 1 items |
Depth | 16,5 mm |
Depth (inches) | 0,65 inch |
Height | 25 mm |
Height (inches) | 0,984 inch |
Width | 141 mm |
Width (inches) | 5,551 inch |
Net weight | 33,5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4404 (316L) |
Surface finish | Brushed |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245265) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002626 |
ETIM 7.0 | EC002626 |
ETIM 8.0 | EC002626 |
ETIM 9.0 | EC002626 |
ECLASS 9.0 | 27-18-28-16 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-16 |
ECLASS 11.0 | 27-18-28-16 |
ECLASS 12.0 | 27-18-28-16 |
ECLASS 13.0 | 27-18-28-16 |
ECLASS 14.0 | 27-18-28-16 |
ROHS | Conform |