Properties
Version | Terminal rail, without slot, Accessories, 15 x 5.5 x 2000 mm, Aluminium, untreated |
Order No. | 0134700000 |
Type | TS 15X5 2M/AL/BK |
GTIN (EAN) | 4008190129026 |
Qty. | 2 |
Delivery status | This article will no longer be available in the future. |
Available until | 31.03.2022 |
Alternative product | [0514200000](~/p/0514200000) |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 57.5 g |
Installation advice | Direct mounting |
Length of the terminal rail |
|
Material | Aluminium |
Permitted thermal current for PEN function, max. | 76 A |
Pre-punched mounting rail | No |
Short circuit strength corresponds to E-Cu wire | 16 mm² |
Short-time withstand current per second according to IEC 60947-7-2 | 1.92 kA |
Slit gap |
|
Slit length |
|
Slit width |
|
Standards | DIN EN 60715 |
Surface finish | untreated |
Thickness | 1 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58797) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0134700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0134700000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0134700000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
-
-
-
-
Item No.:1071900000Packaging unit:50 PC
End bracket, Plastic, dark beige, Rail: TS 15, Direct mounting
-
Item No.:0382860000Packaging unit:50 PC
End bracket, Polyamide 66, beige, Rail: TS 15, Direct mounting
-
Item No.:7920340000Packaging unit:20 PC
End bracket, Plastic, beige, Rail: TS 15, Direct mounting
Terminal BlocksAccessoriesMounting supportScrews
Terminal BlocksApplication rangeShielding and earthingAccessoriesMounting support
Terminal BlocksAccessoriesEnd bracketsTS 15