Skip to content
Skip to navigation menu
The order template "{{name}}" was successfully created and activated.
US67-SLV-VIB4X
Item No.
3074640000
Properties
Order No. |
3074640000
|
Type |
US67-SLV-VIB4X
|
GTIN (EAN) |
4099987075985
|
Qty. |
1
items |
Depth |
36.8
mm |
Depth (inches) |
1.449
inch |
Height |
129.7
mm |
Height (inches) |
5.106
inch |
Width |
36.8
mm |
Width (inches) |
1.449
inch |
Diameter |
36.8
mm |
Net weight |
28
g |
Operating temperature |
-50 °C...125 °C
|
Is a replacement part |
No
|
Is an accessory |
Yes
|
Type of accessory |
Protective cover
|
Engineering Data |
|
Catalogues |
|
ETIM 7.0 |
EC003015
|
ETIM 8.0 |
EC003015
|
ETIM 9.0 |
EC003015
|
ECLASS 9.1 |
27-20-14-92
|
ECLASS 10.0 |
27-20-14-92
|
ECLASS 11.0 |
27-20-14-92
|
ECLASS 12.0 |
27-20-14-92
|
ECLASS 13.0 |
27-20-14-92
|
ECLASS 14.0 |
27-20-14-92
|