Properties
Version | OMNIMATE Data - USB jack, PCB plug-in connector, USB 2.0, USB jacks, Type B, 480 Mbps, SMD solder connection, 180°, Plugging cycles: ≥ 10000, Pitch in mm (P): 0.65, Number of poles: 5, LCP, ≤ 1 µ" Au , Tape |
Order No. | 2762070000 |
Type | USB-MIC2.0B S1V 1N1 RL BK |
GTIN (EAN) | 4064675035299 |
Qty. | 2,000 items |
Packaging | Tape |
Depth | 2.9 mm |
Depth (inches) | 0.114 inch |
Height | 10.51 mm |
Height (inches) | 0.414 inch |
Width | 7.99 mm |
Width (inches) | 0.315 inch |
Net weight | 0.299 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
LED | No |
Mounting onto the PCB | SMD solder connection |
Number of poles | 5 |
Outgoing elbow | 180° |
Performance-Category | 480 Mbps |
Pitch in inches (P) | 0.026 " |
Pitch in mm (P) | 0.65 mm |
Plugging cycles | ≥ 10000 |
Plugging force/pole, max. | 35 N |
Product family | OMNIMATE Data - USB jack |
Protection degree | IP20 |
Pulling force / pole, min. | 10 N |
Shield surface | nickel-plated |
Shielding | Yes |
Shielding material | Stainless steel |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 0 mm |
Soldering process |
Reflow soldering
Manual soldering |
Tolerance of solder pin position | ± 0.1 mm |
Transmission rate | 480 Mbps |
Type of connection | Socket connector |
Dielectric strength, contact / contact | 100 V AC |
Insulation strength | ≥ 100 MΩ |
Rated current | 1 A |
Rated voltage | 48 V |
Volume resistance | <25 mΩ |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulation strength | ≥ 100 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of plug contact | ≤ 1 µ" Au |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -30 °C |
Operating temperature, max. | 80 °C |
Packaging | Tape |
VPE length | 382 mm |
VPE width | 370 mm |
VPE height | 149 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_289010) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2762070000) |
Product Change Notification |
[Änderung der Verpackung – 2762070000 USB-MIC2.0B S1V 1N1 RL BK](https://mdcop.weidmueller.com/mediadelivery/asset/900_312169)
[Change of packaging – 2762070000 USB-MIC2.0B S1V 1N1 RL BK](https://mdcop.weidmueller.com/mediadelivery/asset/900_312171) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ROHS | Conform |