Properties
Version | OMNIMATE Data - USB jack, PCB plug-in connector, USB 3.0, female header, Type A, 5 Gbps, THT/THR solder connection, 180°, Plugging cycles: ≥ 1500, Pitch in mm (P): 2.00, Number of poles: 8, LCP, 30...80 µ" Ni / ≥ 30 µ" Au , Tray (manual assembly) |
Order No. | 1549730000 |
Type | USB3.0A R1V 3.0N2 TY BL |
GTIN (EAN) | 4050118356083 |
Qty. | 500 items |
Packaging | Tray (manual assembly) |
Depth | 7.1 mm |
Depth (inches) | 0.28 inch |
Height | 18.9 mm |
Height (inches) | 0.744 inch |
Height of lowest version | 14.95 mm |
Width | 14.65 mm |
Width (inches) | 0.577 inch |
Net weight | 0.468 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
LED | No |
Mounting onto the PCB | THT/THR solder connection |
Number of poles | 8 |
Number of solder pins per pole | 1 |
Outgoing elbow | 180° |
Performance-Category | 5 Gbps |
Pitch in inches (P) | 0.079 " |
Pitch in mm (P) | 2 mm |
Plugging cycles | ≥ 1500 |
Product family | OMNIMATE Data - USB jack |
Protection degree | IP20 |
Shield surface | nickel-plated |
Shield tabs | none |
Shielding | Yes |
Shielding material | Brass |
Solder eyelet hole diameter (D) | 0.7 mm |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 3 mm |
Soldering process |
Reflow soldering
Manual soldering Wave soldering |
Tolerance of solder pin position | ± 0.1 mm |
Transmission rate | 5 Gbps |
Type of connection | Socket connector |
Wiring |
Type A
USB 3.0 |
Dielectric strength, contact / contact | 100 V AC |
Insulation strength | ≥ 1000 MΩ |
Rated current | 1.5 A |
Rated voltage | 30 V |
Insulating material | LCP |
Colour | blue |
Colour chart (similar) | RAL 5012 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 500 |
Insulation strength | ≥ 1000 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Phosphorus bronze |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of plug contact | 30...80 µ" Ni / ≥ 30 µ" Au |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Packaging | Tray (manual assembly) |
VPE length | 257 mm |
VPE width | 222 mm |
VPE height | 10 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211785) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1549730000) |
Product Change Notification |
[20221018 Änderung der Verpackung (1549730000)](https://mdcop.weidmueller.com/mediadelivery/asset/900_287180)
[20221018 Change of packaging (1549730000)](https://mdcop.weidmueller.com/mediadelivery/asset/900_287181) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ROHS | Conform |