ValueLine series
The Value Line from Weidmüller consists of unmanaged and managed switches in a high-quality IP 30 protected metal housing. The equipment can be delivered with Fast Ethernet and Gigabit Ethernet ports. Value Line managed switches support a variety of helpful management functions, such as fast ring redundancy, port-based VLAN, QoS, RMON, bandwidth management, port mirroring and error notification via e-mail or a relay. The ring redundancy can be simply set via the web based management interface, or with a dip switch found on the top of the switch.
- Unmanaged Plug & Play switches in a high-quality metal housing (IP 30)
- Price-conscious middle-range
- Managed switches for the entry into a configurable network infrastructure
- Unmanaged full Gigabit switch with 8 ports
- Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL
-
ID výrobku:1504280000Obalová jednotka:1 ks
Síťový spínač, řízený, Fast Ethernet, Počet portů: 5x RJ45, IP30, -10 °C...60 °C
-
ID výrobku:1504310000Obalová jednotka:1 ks
Síťový spínač, řízený, Fast Ethernet, Počet portů: 5x RJ45, IP30, -40 °C...75 °C
-
ID výrobku:1345240000Obalová jednotka:1 ks
Síťový spínač, řízený, Fast Ethernet, Počet portů: 5x RJ45, 1 * SC multimode, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
ID výrobku:1240940000Obalová jednotka:1 ks
Síťový spínač, řízený, Fast Ethernet, Počet portů: 8x RJ45, IP30, -40 °C...75 °C
-
ID výrobku:1344770000Obalová jednotka:1 ks
Síťový spínač, řízený, Fast Ethernet, Počet portů: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
-
ID výrobku:1240990000Obalová jednotka:1 ks
Síťový spínač, řízený, Fast Ethernet, Počet portů: 6x RJ45, 2 * ST multimode, IP30, -40 °C...75 °C
-
ID výrobku:1241020000Obalová jednotka:1 ks
Síťový spínač, řízený, Fast Ethernet, Počet portů: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
Added to Your Shopping Cart