Özellikler
Version | cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue |
Order No. | 1491930000 |
Type | VFSKHV/1,5-2,5/488 |
GTIN (EAN) | 4050118301762 |
Qty. | 100 adet |
Net weight | 1,09 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b42d2b9-0a0f-4f66-a989-e9bfbbfeb1b3 |
Conductor cross-section | 2,5 mm² |
Conductor cross-section, max. | 2,5 mm² |
Conductor cross-section, min. | 1,5 mm² |
Dimension | 4.8 x 0.8 mm |
Identification colour | blue |
Insulation | Fully insulated |
Length 1 (I1) | 20,2 mm |
Material/plastic | PVC |
Plug-in density (d3) | 0,8 mm |
Plug-in width (d2) | 4,8 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1491930000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000516 |
ETIM 7.0 | EC000516 |
ETIM 8.0 | EC000516 |
ETIM 9.0 | EC000516 |
ETIM 10.0 | EC000516 |
ECLASS 9.0 | 27-44-03-92 |
ECLASS 9.1 | 27-40-02-90 |
ECLASS 10.0 | 27-44-03-92 |
ECLASS 11.0 | 27-44-03-92 |
ECLASS 12.0 | 27-44-03-92 |
ECLASS 13.0 | 27-44-03-92 |
ECLASS 14.0 | 27-44-03-92 |
ECLASS 15.0 | 27-44-03-92 |
ROHS | Conform |
Aksesuarlar
-
Ürün No.:9006120000Ambalaj birimi:1 adet
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Ürün No.:9014400000Ambalaj birimi:1 adet
Pressing tool, Tool for insulated cable connectors, 0.5mm², 2.5mm², Double crimp
-
Ürün No.:9202850000Ambalaj birimi:1 adet
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
aksesuarıdır
-
Ürün No.:9014400000Ambalaj birimi:1 adet
Pressing tool, Tool for insulated cable connectors, 0.5mm², 2.5mm², Double crimp
-
Ürün No.:9006120000Ambalaj birimi:1 adet
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Ürün No.:9202850000Ambalaj birimi:1 adet
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools