Wave soldering process
USB as a reliable data interface for your device in industrial use. Due to the many advantages, USB sockets are always used most in the electrical industry.
The extensive portfolio of USB-A, -B - C and -Micro components enables future-proof device design with speeds of up to 10 Gbit/s. Our USB PCB sockets support the robust standards USB 2.0, 3.0 and 3.1 for fast and easy data transfer.
The individual connectors meet the requirements for high durability and offer reliable connectivity.
The extensive portfolio of USB-A, -B - C and -Micro components enables future-proof device design with speeds of up to 10 Gbit/s. Our USB PCB sockets support the robust standards USB 2.0, 3.0 and 3.1 for fast and easy data transfer.
The individual connectors meet the requirements for high durability and offer reliable connectivity.
- Up to 10.000 plugging cycles
- THT, THR or SMD soldering processes
- Available in design types 180° (vertical/upright) or 90° (horizontal/flat-lying)
- Packed either in a tray (TY) or on a roll (tape-on-reel, RL)
- Reinforced gold layer for improved corrosion protection
- USB 3.1 sockets support data rates of 10 Gbit/s for fast data transfer
- USB-C sockets enable error-free plugging due to a symmetrical design
- Robust plug & play operation - connect and disconnect without shutting down or restarting the system
-
Item No.:2563710000Packaging unit:100 PC
OMNIMATE Data - USB jack, PCB plug-in connector, USB 2.0, Type A, 480 Mbps, THT solder connection, 90°, Plugging cycles: ≥ 1500, Pitch in mm (P): 2.00, Number of poles: 4, PBT, 30...80 µ" Ni / ≥ 30 µ" Au , Tray (manual assembly)
Added to Your Shopping Cart