WDL 2.5/S/N/L/PE

Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 5, Number of levels: 3, dark beige

Item No. 1030700000

Properties

Accessories

    MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksApplication rangeBuilding installation wiringAccessoriesCross-connectionsW-Series2.5 mm²
  • Q 20 WDL2.5S
    Item No.:
    1074200000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 20, Pitch in mm (P): 6.10, Insulated: Yes, 24 A, yellow

  • Q 4 WDL2.5S
    Item No.:
    1071700000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, 24 A, yellow

  • Q 10 WDL2.5S
    Item No.:
    1071800000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, 24 A, yellow

  • Q 3 WDL2.5S
    Item No.:
    1071600000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, 24 A, yellow

  • Q 2 WDL2.5S
    Item No.:
    1071500000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, 24 A, yellow

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksApplication rangeBuilding installation wiringAccessoriesSupport bracketsW-Series
  • WHP WDL2.5/S BL
    Item No.:
    1067980000
    Packaging unit:
    20 PC

    End and partition plate for terminals, End and intermediate plate, 84.5 mm x 2 mm, blue

  • Terminal BlocksAccessoriesPartition platesSAK-Series
  • TSCH 1
    Item No.:
    0319160000
    Packaging unit:
    100 PC

    Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C

  • MarkersTerminal markersMultiMarkWSWS 8/5
  • WS 8/5 MM WS
    Item No.:
    2007150000
    Packaging unit:
    800 PC

    WS, Terminal marker, 8 x 5 mm, Weidmueller, white

  • Terminal BlocksAccessoriesBusbarsBlank busbarsCopper
  • SSCH 10X3X1000 CU/SN
    Item No.:
    0348900000
    Packaging unit:
    1 Meter

    Busbar (terminal)

  • MarkersTerminal markersMultiCardWSWS 8/5Blank
  • WS 8/5 MC NE WS
    Item No.:
    1640740000
    Packaging unit:
    720 PC

    WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesBusbarsBusbar connectionsUninsulated
  • ZB 16 ZKSC
    Item No.:
    0316600000
    Packaging unit:
    50 PC

    Clamping yoke (bus-bar)

  • ZB 35/M6X16
    Item No.:
    0266500000
    Packaging unit:
    20 PC

    Clamping yoke (bus-bar)

  • ZB 4
    Item No.:
    0316500000
    Packaging unit:
    50 PC

    Clamping yoke (bus-bar)

  • Terminal BlocksApplication rangeBuilding installation wiringAccessoriesEnd platesW-Series2.5 mm²
  • WAP WDL2.5/S
    Item No.:
    1067700000
    Packaging unit:
    20 PC

    End plate (terminals), 94.5 mm x 1.5 mm, dark beige

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in