WDU 95N/120N BL

Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

Item No. 1820560000

Properties

Accessories

    Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • Terminal BlocksAccessoriesWarning coversW-Series
  • WAD 20 GE WSD
    Item No.:
    9512260000
    Packaging unit:
    10 PC

    Terminal marking, Pitch in mm (P): 18.00, Printed characters: Symbols, yellow

  • MarkersTerminal markersMultiMarkDekafixDEK 5/8
  • DEK 5/8 MM WS
    Item No.:
    2007130000
    Packaging unit:
    500 PC

    Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white

  • MarkersTerminal markersMultiCardWSWS 15/5Blank
  • WS 15/5 MC NE WS
    Item No.:
    1609880000
    Packaging unit:
    480 PC

    WS, Terminal marker, 15 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksApplication rangePower feed-inAccessoriesCross-connectionsW-Series95/120 mm²
  • WQV 95N/120N/3
    Item No.:
    1826900000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 27.00, Insulated: No, 269 A, Silver grey

  • WQV 95N/120N/2
    Item No.:
    1826890000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 27.00, Insulated: No, 269 A, Silver grey

  • WQV 95N/120N/4
    Item No.:
    1826910000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 27.00, Insulated: No, 269 A, Silver grey

  • MarkersTerminal markersMultiCardDekafixDEK 5/8Blank
  • DEK 5/8 MC NE WS
    Item No.:
    1856740000
    Packaging unit:
    800 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white

  • Terminal BlocksApplication rangePower feed-inAccessoriesAdditional connectionsW-SeriesWZAD
  • WZAD 95N/120N
    Item No.:
    1859580000
    Packaging unit:
    5 PC

    Auxiliary connection (terminal), 6 mm², Number of connections: 1