WIL-LBXXXX-W450D024-240SXX0.3BM12GM12G

Item No. 2576970000

Properties

Accessories

    Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12One end without connectorSocketstraight3-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12BG-3-3.0U
    Item No.:
    9457820300
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • ConnectorsCircular ConnectorsM12 connectorsSignalScrew terminal connectorStraight
  • SAIB-4/7
    Item No.:
    9457240000
    Packaging unit:
    1 PC

    Field attachable connector, M12, Female socket, straight

  • SAIS-4/7
    Item No.:
    9457550000
    Packaging unit:
    1 PC

    Field attachable connector, M12, pin, straight

  • Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesDoor switch
  • WIL-TS-M12
    Item No.:
    2537730000
    Packaging unit:
    1 PC
  • Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesMotion sensorsMotion sensor screw connection
  • WIL-BM-SK
    Item No.:
    2537720000
    Packaging unit:
    1 PC
  • Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesMagnet
  • WIL-MAGNET
    Item No.:
    2526810000
    Packaging unit:
    1 PC
  • Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesMotion sensorsMotion sensor Jackpac®
  • WIL-BM-JP-M12-3.0U
    Item No.:
    2537710000
    Packaging unit:
    1 PC
  • Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesMotion sensorsMotion sensor screw connection with cable
  • WIL-BM-SK-M12-3.0U
    Item No.:
    2537700000
    Packaging unit:
    1 PC
  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12 with plastic threaded ringOne end without connectorSocketstraight3-pole, A-codedPUR halogen-free black (U)
  • SAIP-M12BG-3-3.0U
    Item No.:
    1108730300
    Packaging unit:
    1 PC

    Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • Power SuppliesSwitched-mode power supply unitsConnect Power INSTA POWER
  • PRO INSTA 30W 24V 1.3A
    Item No.:
    2580190000
    Packaging unit:
    1 PC

    Power supply, switch-mode power supply unit, 24 V