Properties
Version | WKM, Conductor and cable markers, 7 - 115 mm, 20 x 8 mm, Wire and cable markers, Transparent |
Order No. | 1753490000 |
Type | WKM 8/20 |
GTIN (EAN) | 4032248010615 |
Qty. | 50 items |
Depth | 3.5 mm |
Depth (inches) | 0.138 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.457 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Wire and cable markers |
Colour | Transparent |
Material | Polypropylene |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Type of printing | neutral |
UL 94 flammability rating | HB |
Width | 8 mm |
Conductor cross-section, max. | 150 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 115 mm |
Conductor O.D., max. | 115 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 150 mm² |
Product information | For cable ties with a width up to 7.7 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63418) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1753490000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1753490000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
Item No.:1736181696Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: Turquoise, pluggable
-
Item No.:1736181687Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: yellow, pluggable
-
Item No.:1736181044Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1919890000Packaging unit:10 PC
Terminal markers, Insert markers, 20 x 7 mm, white
-
Item No.:1919900000Packaging unit:10 PC
Terminal markers, Insert markers, 20 x 7 mm, yellow
-
Item No.:1919870000Packaging unit:10 PC
Terminal markers, Insert markers, 20 x 7 mm, white
-
Item No.:1919880000Packaging unit:10 PC
Terminal markers, Insert markers, 20 x 7 mm, yellow
-
-
Is accessory of
-
-
-
Item No.:1736181044Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1736181687Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: yellow, pluggable
-
Item No.:1736181696Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: Turquoise, pluggable
-
Item No.:1919880000Packaging unit:10 PC
Terminal markers, Insert markers, 20 x 7 mm, yellow
-
Item No.:1607730000Packaging unit:10 PC
Terminal markers, Insert markers, 24.5 x 5 mm, white
-
Item No.:1919890000Packaging unit:10 PC
Terminal markers, Insert markers, 20 x 7 mm, white
-
Item No.:1919870000Packaging unit:10 PC
Terminal markers, Insert markers, 20 x 7 mm, white
-
Item No.:1919900000Packaging unit:10 PC
Terminal markers, Insert markers, 20 x 7 mm, yellow