WM 0.75 - 2.5mm²
Un-detachable: WM
Our closed, un-detachable markers are mounted without the need for additional tools. The cable is simply threaded through the openings at both ends before the cables are fixed in position. The inherent tension of the material fixes the marker in place. WM markers are available in four sizes for conductor cross-sections from 0.25mm² to 16mm². Each size comes in three label lengths and two colours.This provides you with just the right assortment for carrying out everyday labelling of conductors in a cabinet.
Your benefits with MultiMark
Our closed, un-detachable markers are mounted without the need for additional tools. The cable is simply threaded through the openings at both ends before the cables are fixed in position. The inherent tension of the material fixes the marker in place. WM markers are available in four sizes for conductor cross-sections from 0.25mm² to 16mm². Each size comes in three label lengths and two colours.This provides you with just the right assortment for carrying out everyday labelling of conductors in a cabinet.
Your benefits with MultiMark
- Compact, practice-oriented range of products
- Quickly printed and assembled
- Reliable identification of your connections
- Excellent material properties
-
Product ID:2006350000VPE:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 17 x 4.8 mm, white
-
Product ID:2006430000VPE:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 17 x 4.8 mm, yellow
-
Product ID:2006190000VPE:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 23 x 4.8 mm, white
-
Product ID:2006270000VPE:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 23 x 4.8 mm, yellow
-
Product ID:2006030000VPE:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 32 x 4.8 mm, white
-
Product ID:2006110000VPE:2000 PC
WM, Conductor and cable markers, 2 - 3.5 mm, 32 x 4.8 mm, yellow
Added to Your Shopping Cart