Properties
Version | WM, Conductor and cable markers, 3.5 - 5 mm, 17 x 6.4 mm, yellow |
Order No. | 2006450000 |
Type | WM 2/6 3.5-5.0 MM GE |
GTIN (EAN) | 4050118390155 |
Qty. | 2,000 items |
Depth | 0.5 mm |
Depth (inches) | 0.02 inch |
Height | 17 mm |
Height (inches) | 0.669 inch |
Width | 6.4 mm |
Width (inches) | 0.252 inch |
Net weight | 0.117 g |
Operating temperature range | -40...150 °C |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Size of labelling field | 7 x 6.4 mm |
UL 94 flammability rating | HB |
Version | halogen-free |
Width | 6.4 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 2.5 mm² |
Conductor O.D. | 3.5 - 5 mm |
Conductor O.D., max. | 5 mm |
Conductor O.D., min. | 3.5 mm |
Cross-section for connected wire | 2.5 - 4 mm² |
Halogen | No |
Text field height | 6.4 mm |
Text field width | 7 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65766) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2006450000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2006450000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |