Properties
Version | Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 2502710000 |
Type | WPD 231 2X95/2X95 BL |
GTIN (EAN) | 4050118516531 |
Qty. | 1 items |
Depth | 57 mm |
Depth (inches) | 2.244 inch |
Height | 93 mm |
Height (inches) | 3.661 inch |
Width | 47 mm |
Width (inches) | 1.85 inch |
Net weight | 178 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | CNEX18ATEX0016U |
Certificate No. (IECEX) | IECEXNEX18.0010U |
Max. voltage (ATEX) | 880 V |
Current (ATEX) | 232 A |
Wire cross section max. (ATEX) | 95 mm² |
Max. voltage (IECEX) | 880 V |
Current (IECEX) | 232 A |
Version | Screw connection |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 4 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
Explosion-tested version | Yes |
Installation advice | Terminal rail / mounting plate |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Connection cross-section, stranded, max. | 95 mm² |
Number of connections | 4 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 70 mm² |
Wire connection cross-section, solid core, max. | 95 mm² |
Installation advice | Terminal rail / mounting plate |
Number of poles | 1 |
Rail | TS 35 |
Standards |
IEC 60947-7-1
UL 1059 CSA |
Rated cross-section | 95 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 232 A |
Standards |
IEC 60947-7-1
UL 1059 CSA |
Volume resistance according to IEC 60947-7-x | 0.14 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 7.42 W |
Short-time withstand current resistance | 8/20µs with 50 kA |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Product information | You will find additional information in the downloadsection of the onlinecatalogue |
Approval/Certificate/Document of Conformity |
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253932)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89229) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [FIMKO certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152185) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178482) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_217414) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_217415) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253931) [LMP 23.0563U- WPD (Rev. 0)](https://mdcop.weidmueller.com/mediadelivery/asset/900_312468) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_40474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39822) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2502710000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2502710000) |
User Documentation |
[DATA SHEET WPD 231](https://mdcop.weidmueller.com/mediadelivery/asset/900_81017)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [NTI WPD 231](https://mdcop.weidmueller.com/mediadelivery/asset/900_105984) [Manual - How to connect aluminum wires in WPD-Terminal blocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_317919) [Torque_Conductor_Connection_Data_WPD_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_319361) [Drehmoment_Leiteranschlussdaten_WPD_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_319362) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CENEXATEX](/picture/CENEXATEX.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![FIMKO](/picture/FIMKO.gif) ![IECEXCENEX](/picture/IECEXCENEX.gif) ![UKEX](/picture/UKEX.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
-
-
-
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
ToolsScrewdriversSocket wrenchSocket wrench sets
MarkersTerminal markersRelated markersTag holderMarker holder
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
Terminal BlocksApplication rangePower feed-inAccessoriesProtection against contactProtective covers