Properties
Version | Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 3, Pitch in mm (P): 11.10, Insulated: Yes, Width: 29.3 mm |
Order No. | 2550740000 |
Type | WQB 3 WTL 6/4 FF |
GTIN (EAN) | 4050118560602 |
Qty. | 10 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 29.32 mm |
Height (inches) | 1.154 inch |
Width | 29.3 mm |
Width (inches) | 1.154 inch |
Net weight | 6.4 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 11.1 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Rated current | 41 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |