Properties
Version | WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, blue |
Order No. | 1069080000 |
Type | WS 10/6 MC M NE BL |
GTIN (EAN) | 4032248824618 |
Qty. | 600 items |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.198 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer |
Weidmueller
Allen-Bradley |
Colour | blue |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 6 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 6 mm |
Pitch in mm (P) | 6 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60222) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1069080000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1069080000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2676090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676080000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676050000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2583180000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583170000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583090000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583190000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2674790000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674820000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674810000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2799170000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2674780000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674850000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2582520000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, blue
-
Item No.:2428950000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Item No.:2581720000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Item No.:2581710000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, dark beige
-
Item No.:2458990000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 36 V, 6.3 A, dark beige
-
Item No.:2428930000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Item No.:2581700000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Item No.:2581790000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige
-
Item No.:2582530000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, blue
-
Item No.:2460190000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 150 V, 6.3 A, dark beige
-
Item No.:2460180000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige
-
Item No.:2428960000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Item No.:2460200000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 70 V, 6.3 A, dark beige
-
Item No.:2428980000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 20 A, dark beige
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2675200000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2898760000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2490590000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
Item No.:2676010000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676000000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675960000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675990000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675980000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676030000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676040000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2874880000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874890000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2734170000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², white
-
Item No.:2675270000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
-
Item No.:2675280000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
-
Item No.:2675260000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black
-
Item No.:2675290000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black
-
Item No.:2675250000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
-
-
-
-
Item No.:2898780000Packaging unit:50 PC
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2675170000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675180000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675160000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
-
Item No.:2429010000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Item No.:2459010000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 36 V, 6.3 A, dark beige
-
Item No.:2460140000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 70 V, 6.3 A, dark beige
-
Item No.:2460120000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige
-
Item No.:2460130000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 150 V, 6.3 A, dark beige
-
Item No.:3109530000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3023540000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, orange, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2874850000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3109600000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, red, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3109630000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, yellow, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3109400000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, black, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:3109480000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, black, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3112270000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, grey, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:3109560000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, black, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:3109610000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2941490000Packaging unit:50 PC
Fuse terminal, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1
-
Item No.:2941520000Packaging unit:50 PC
Fuse terminal, SNAP IN, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1
-
Item No.:2552200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552090000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552170000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552130000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552110000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552190000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551530000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2552180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551540000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552140000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551510000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552160000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2551550000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552150000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552100000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige