Properties
Version | Test adapter (terminal), 1.5 mm², 205 V, 6 A |
Order No. | 1915500000 |
Type | WTA 8 TN/ZA |
GTIN (EAN) | 4032248548071 |
Qty. | 25 items |
Depth | 71 mm |
Depth (inches) | 2.795 inch |
Height | 39 mm |
Height (inches) | 1.535 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 5.12 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-2 |
Installation advice | Direct mounting |
With snap-in pegs | Yes |
Connection cross-section, stranded, max. | 2.5 mm² |
Stripping length | 7 mm |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 2.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Pitch in mm (P) | 6 mm |
Height with TS 35 | 78 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Rated cross-section | 1.5 mm² |
Rated voltage | 205 V |
Rated current | 6 A |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64773) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1915500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1915500000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002555 |
ETIM 7.0 | EC002555 |
ETIM 8.0 | EC002555 |
ETIM 9.0 | EC002555 |
ECLASS 9.0 | 27-14-11-48 |
ECLASS 9.1 | 27-14-11-48 |
ECLASS 10.0 | 27-14-11-48 |
ECLASS 11.0 | 27-14-11-48 |
ECLASS 12.0 | 27-14-11-48 |
ECLASS 13.0 | 27-25-03-04 |
ECLASS 14.0 | 27-25-03-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1881650000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 10, 2
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer terminal blocks4 mm²