Properties
Version | Z-series, End plate, Partition plate |
Order No. | 1776040000 |
Type | ZAP/TW ZDU1.5/2AN BL |
GTIN (EAN) | 4032248188123 |
Qty. | 20 items |
Depth | 28.9 mm |
Depth (inches) | 1.138 inch |
Height | 51.5 mm |
Height (inches) | 2.028 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 2.3 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | Yes |
TS 35 offset | 46.33 mm |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63614) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1776040000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1776040000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1775510000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 1.5 mm², 180 A (1.5 mm²), Green/yellow
-
Item No.:1775500000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:1775490000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:1775480000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular PE terminal blocks1-tier1.5 mm²
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks1-tier1.5 mm²