SC-SMT 3.81/135LF

The high-temperature-resistant SC-SMT pin header with 135° wire outlet direction: the 135° angle exists between the plugging direction and the solder pin. The wire outlet direction is then diagonal or 45° to the PCB.
  • More freedom when designing components and devices.
  • Easy access and a high component density when multiple interfaces are arranged in parallel within a single plugging area
  • The housing design is application-friendly because of the additional optional wire outlet direction.
  • Available as closed (G) and with solder flange (LF).
  • Pin length of either 1.5 mm or 3.2 mm

Weidmüller's 3.81-mm-pitch (0.15 inch) plug-in connectors are compatible with the layouts of standard connectors and offer space for labelling and coding.
SC-SMT 3.81/135LF