BVFL 7.62HP / BCF 3.81 180 SP - PCB contact
180° female plug with energy and signal contacts in PUSH IN wire connection in 7.62 pitch.
Fulfils the IEC 61800-5-1 requirement and for the energy contact UL 1059 ClassC 600 V.
Directly during the plug-in process itself, the shield connection is attached vibration-proof to the contact area of the PCB.
Fulfils the IEC 61800-5-1 requirement and for the energy contact UL 1059 ClassC 600 V.
The self-locking middle flange with automatic interlock reduces the space requirements by one pitch width in comparison with conventional solutions. Optionally also available with additional mounting screw.
Including pre-assembled pluggable shield connection for large area shielding in your application.Directly during the plug-in process itself, the shield connection is attached vibration-proof to the contact area of the PCB.
-
Tuotteen tunnus:2633400000VPE:24 PC
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box
Added to Your Shopping Cart