10 kA
Weidmüller VPU I (Type I), VPU II (Type II) and VPU III (Type III) surge protection products effectively reduce the interference coupling that can occur due to transient surge voltages, even significantly below the limits prescribed by insulation co-ordination according to EN 60664-3 / DIN VDE 0110-3. This means that the whole installation is exposed to fewer malfunctions. The arresters are co-ordinated using technical means. This means that decoupling between Types I, II and III is unnecessary. The arresters are tested according to product standard IEC 61643-11 / DIN EN 61643-11 and can be installed in systems according to IEC 61643-12 / VDE 0675-6-12 and IEC 62305-4 / VDE 0185-4. This lightning and surge protection device is suited for installation in power supply systems. Weidmüller offers different products depending on the particular mains network type and voltage level. A special Type I and Type II protective device is even available for photovoltaic applications.
-
Ürün No.:2591520000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Ürün No.:2591540000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
N.º de artículo:2591560000Csomagolási egység:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Ürün No.:2591510000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Ürün No.:2591530000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C, IT without N
-
Ürün No.:2591550000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
Added to Your Shopping Cart