blue
The SlimFix Clip combines two advantages: its unique closure mechanism offers the reliability of a closed marker with the ease of installation of an open marker. The clip mechanism allows quick and convenient installation of the marker even after the conductor has been installed. SlimFix Clips are suitable for conductors and cables with an outside diameter of up to 5 mm. The large marking surface - up to 30 mm - enables long character strings. The material is halogen-free and complies with flammability rating V2.
Advantages:
Advantages:
- Halogen-free material
- Flammability rating V2
- Fast installation without tools
- Markers in proven MultiCard format
- Available in the heights of 12 mm, 21 mm and 30 mm
For custom printing: Please send us a file of our labeling software M-Print PRO or M-Print PRO Online (without installation) for your labeling specifications.
-
Item No.:1813220000Packaging unit:200 Pezzo
SlimFix Clip, Segnafili e segnacavi, 1.5 - 2.5 mm, 21 x 5.8 mm, blu
-
Item No.:1779080002Packaging unit:200 Pezzo
SlimFix Clip, Segnafili e segnacavi, 2 - 3.5 mm, 21 x 5.8 mm, blu
-
Item No.:1805770000Packaging unit:120 Pezzo
SlimFix Clip, Segnafili e segnacavi, 3 - 5 mm, 21 x 5.8 mm, blu
-
Item No.:1062090000Packaging unit:120 Pezzo
SlimFix Clip, Segnafili e segnacavi, 4 - 6 mm, 21 x 9.3 mm, blu
-
Item No.:1025300000Packaging unit:80 Pezzo
SlimFix Clip, Segnafili e segnacavi, 3.5 - 7 mm, 21 x 12.5 mm, blu
Added to Your Shopping Cart