V0 material
SlimFix are conductor and cable markers with a space-saving design. The markers can be fitted even after the conductor has been installed. They consist of halogen-free material and comply with flammability rating V0/V2. SlimFix is an acknowledged and accredited marker type for traffic engineering applications. The SF tool allows easy installation, even in case of small markers.
Advantages:
Advantages:
- Halogen-free material
- Flammability rating V0/V2
- Approved and accredited markers for traffic engineering applications, etc.
- Has to be fixed with cable ties if the conductor cross-section is larger than 16.0 mm²
- Markers in proven MultiCard format
-
Produkt-ID:1730590004VPE:800 PC
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 21 x 3.2 mm, yellow
-
Produkt-ID:1730580004VPE:800 PC
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 21 x 3.2 mm, yellow
-
Produkt-ID:1689390004VPE:800 PC
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 21 x 3.2 mm, yellow
-
Produkt-ID:1689410004VPE:800 PC
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 21 x 3.6 mm, yellow
-
Produkt-ID:1689430004VPE:512 PC
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 21 x 4.6 mm, yellow
-
Produkt-ID:1689450004VPE:288 PC
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, yellow
-
Produkt-ID:1730570004VPE:192 PC
SlimFix, Conductor and cable markers, 4.1 - 4.9 mm, 21 x 7.4 mm, yellow
-
Produkt-ID:1689470004VPE:160 PC
SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, yellow
-
Produkt-ID:1730560004VPE:160 PC
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, yellow
Added to Your Shopping Cart